Printed circuit board terminal - MKDS 1/ 2-3,81 GY7035 1739017

PCB terminal block, Number of positions per row: 2, product range: MKDS 1, pitch: 3.81 mm, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 400 V
Nominal current IN 10 A
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 200 V

Type of packaging packed in cardboard

Hole diameter 1.1 mm
Installed height 8.5 mm
Length 7.3 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 3.81 mm
Height 12 mm
Width 7.61 mm

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Insulating material group I
Insulating material PA
Flammability rating according to UL 94 V0
Contact surface Tin
Color light gray

Number of positions 2
Type PC termination block
Pin layout Linear pinning


Order Key 1739017
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356285704
Weight per Piece (including packing) 1.1 GRM
Weight per Piece (excluding packing) 0.8 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 150 V
Nominal current IN 10 A 13.5 A 10 A 13.5 A
AWG/kcmil 1.5 1.5 1.5 1.5
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²

EAC