Printed circuit board terminal - MK3DS 3/ 3-5,08 ABGY 1723373

PCB terminal block, Number of positions per row: 3, product range: MK3DS 3, pitch: 5.08 mm, color: Agate gray, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Drive form screw head Slotted (L)

Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 17.5 A

Type of packaging packed in cardboard

Dimensional drawing
Width 17.78 mm
Height 49.8 mm
Installed height 44.8 mm
Length of the solder pin 5 mm
Length 33.6 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 5.08 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color Agate gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 3
Pin layout Linear pinning


Order Key 1723373
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918329853
Weight per Piece (including packing) 24.2 GRM
Weight per Piece (excluding packing) 24.0 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

UL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 20 A 20 A 10 A 10 A
AWG/kcmil 28-12 28-12 28-12 28-12
Max. cross section 12 mm² 16 mm² 12 mm² 16 mm²
Min. cross section 30 mm² 30 mm²

cUL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 20 A 20 A 10 A 10 A
AWG/kcmil 28-12 28-12 28-12 28-12
Max. cross section 12 mm² 16 mm² 12 mm² 16 mm²
Min. cross section 30 mm² 30 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 28-12
Max. cross section 4 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 28-12
Max. cross section 4 mm²

EAC

cULus Recognized