Printed circuit board terminal - GSMKDSPL 1,5/ 2-7,62 1733127

PCB terminal block, Number of positions per row: 2, product range: GSMKDSP 1,5, pitch: 7.62 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Rated voltage (II/2) 1000 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Nominal voltage UN 500 V
Nominal current IN 17.5 A

Type of packaging packed in cardboard

Width 15.24 mm
Height 19.5 mm
Installed height 16 mm
Length of the solder pin 3.5 mm
Length 13.4 mm
Length of the solder pin 3.5 mm
Hole diameter 1.3 mm
Pitch 7.62 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 2
Pin layout Linear pinning


Order Key 1733127
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918234560
Weight per Piece (including packing) 3.8 GRM
Weight per Piece (excluding packing) 3.3 GRM
Customs tariff number 85369010
Country of origin DE



EAC