Printed circuit board terminal - FRONT 4-V-7,62-P/P 1720220

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, Number of potentials: 1, Number of rows: 1, Number of positions per row: 1, product range: FRONT 4-V, pitch: 7.62 mm, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Maximum load current 41 A (with 6 mm2 conductor cross section)
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Nominal voltage UN 500 V
Nominal current IN 32 A
Nominal current IN 32 A

Type of packaging packed in cardboard

Dimensional drawing
Installed height 26 mm
Length of the solder pin 5 mm
Length 27 mm
Length of the solder pin 5 mm
Pin dimensions 1 x 0.8 mm
Hole diameter 1.3 mm
Pitch 7.62 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type PC terminal block can be aligned
Nominal cross section 4 mm2
Conductor connection
Connection method Front screw connection
Conductor cross section solid 0.5 mm2 ... 6 mm2
Conductor cross section flexible 0.5 mm2 ... 6 mm2
Conductor cross section AWG 20 ... 10
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 4 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 2.5 mm2
2 conductors with same cross section, solid 0.5 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible 0.5 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1 mm2
Stripping length 14 mm
Torque 0.5 Nm ... 0.6 Nm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Type PC terminal block can be aligned
Number of positions 1
Number of connections 1
Number of levels 1
Number of potentials 1
Pin layout Linear double pinning


Order Key 1720220
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356112314
Weight per Piece (including packing) 9.1 GRM
Weight per Piece (excluding packing) 9.1 GRM
Customs tariff number 85369010
Country of origin BG



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 30 A 10 A
AWG/kcmil 22-10 22-10
Min. cross section 22 mm² 22 mm²
Max. cross section 10 mm² 10 mm²

EAC


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Operation and conductor connection from one direction enable integration into front of device