Printed circuit board terminal - FRONT 2,5-V/SA 5/ 3 MRZ BD:1-3 1727113

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, pitch: 5 mm, number of positions: 3, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Solder pin [P]: 3.5 mm

Product Details




Order Key 1727113
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356133807
Weight per Piece (including packing) 11.6 GRM
Weight per Piece (excluding packing) 11.6 GRM
Customs tariff number 85369010
Country of origin DE


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined