Printed circuit board terminal - FK-MPT 0,5/ 5-3,5 GY LCBK 1742004

PCB terminal block, nominal current: 4 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm², pitch: 3.5 mm, number of positions: 5, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1742004
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356294973
Weight per Piece (including packing) 2.1 GRM
Weight per Piece (excluding packing) 1.7 GRM
Customs tariff number 85369010
Country of origin IN


UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

SEV

Approval Specification Data
AWG/kcmil 28-20

EAC

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 28-20

Compatible Products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium
Vertical connection enables multi-row arrangement on the PCB