Printed circuit board terminal - FFKDSA1/V1-5,08-10 MC BU-GN 1715997

PCB terminal block, nominal current: 15 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, Number of potentials: 10, Number of rows: 1, Number of positions per row: 10, product range: FFKDS(A)/V1, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: multi-color, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm
Temperature-rise test
Specification IEC 60998-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K

Nominal current IN 15 A

Type of packaging packed in cardboard

Dimensional drawing
Width 53.3 mm
Height 17 mm
Installed height 13.6 mm
Length of the solder pin 3.4 mm
Length 12.7 mm
Length of the solder pin 3.4 mm
Pin dimensions 0.5 x 1 mm
Hole diameter 1.3 mm
Pitch 5.08 mm
PCB design
Pin spacing 7.62 mm

Vibration test
Specification IEC 60068-2-6:1982 + AMD 2:1985
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Test for conductor damage and slackening
Specification IEC 60999-1:1990-05
Result Test passed
Pull-out test
Specification IEC 60999-1:1990-05
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / solid / > 40 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / flexible / > 40 N

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Type PC terminal block can be aligned
Nominal cross section 1.5 mm2
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.75 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.75 mm2
Stripping length 10 mm

Material data – actuating element
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Material data - housing
Housing color multi-color
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Number of positions 10
Number of connections 10
Number of levels 1
Number of potentials 10
Pin layout Linear pinning


Order Key 1715997
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626449463
Weight per Piece (including packing) 11.5 GRM
Weight per Piece (excluding packing) 11.5 GRM
Customs tariff number 85369010
Country of origin DE


EAC


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
Vertical connection enables multi-row arrangement on the PCB