Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/4 A
With their modular electronics housing, the MINI POWER power supplies are ideal for special voltages in measurement and control technology. Connect MINI POWER power supplies quickly and easily using COMBICON connectors. MINI POWER enables flexible use, simply choose the appropriate overall width for your application from our range of MINI POWER power supplies.
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/4 A
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 2x 15 V DC/1 A
Primary-switched MINI POWER supply for DIN rail mounting, input: 1-phase, output: 24 V DC/1.5 A
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/1.3 A
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/100 W
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 10 V DC ... 15 V DC/8 A
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 10 V DC ... 15 V DC/2 A
Primary-switched power supply MINI POWER for DIN rail mounting, input: 1-phase, output: 24 V DC/1,5 A, for the potentially explosive area
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/2 A
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 5 V DC/3 A
MINI POWER for use in MCR technology
Modular electronics housings (ME) are used as standard in measurement and control technology (MCR). MINI POWER is the ideal power supply unit for this type of application. Connection is easy using COMBICON connectors from Phoenix Contact. With special voltages and special versions, including a device for Ex applications and various overall widths, the MINI POWER power supplies can be used flexibly.
Power supply unit and uninterruptible power supply in one
A corresponding uninterruptible power supply (UPS) for 12 and 24 V DC output voltage is available for the MINI POWER power supply. The UPS combines a power supply unit and an electronic switchover unit in the same housing. Various rechargeable battery modules ensure flexibility.
Supplement the MINI POWER power supply with corresponding DC/DC converters. They perform the following functions: