STEP POWER power supply for distribution boards

Power supplies for distribution boards

The STEP POWER power supplies have been specifically developed for building automation applications and are ideal for use in distribution boards and flat control panels. Thanks to their low no-load losses and high degree of efficiency, they achieve maximum power efficiency in their class. The STEP POWER power supplies offer flexible mounting options and can be mounted on a DIN rail or level surface.

Product List

Your advantages

  • Flexible mounting: snap onto a DIN rail or screw onto a level surface
  • Reliable power supply with high MTBF > 500,000 h at +40 °C and U/I characteristic curve for the supply of capacitive loads
  • Outdoor installation possible due to the wide temperature range from -25 °C to +70 °C
  • Energy savings with maximum energy efficiency and incredibly low no-load losses
STEP POWER power supplies

STEP POWER power supplies

Save energy in buildings

With low no-load losses and a high degree of efficiency, the STEP POWER power supply ensures optimum energy efficiency in buildings. Due to the high degree of efficiency, STEP POWER power supplies convert less electrical energy into undesired heat energy. This not only saves energy, but also extends the service life of the components.

STEP POWER power supply wall mounting

STEP POWER power supply wall mounting

Flexible mounting

STEP POWER power supplies offer flexible mounting: they can either be snapped onto the DIN rail or screwed onto level surfaces. The lugs integrated into the housing eliminate the need for additional mounting material when mounting on level surfaces.

UPS and redundancy module for the STEP range

UPS and redundancy module for the STEP range

Additional modules

A corresponding STEP UPS uninterruptible power supply and STEP DIODE redundancy module are available for the STEP POWER DIN rail power supply units. The compact STEP DC-UPS with integrated lithium-ion rechargeable battery takes up just 108 mm of space on the DIN rail. The STEP DIODE module is ideal for the easy decoupling of power supplies.