Power cable - SAC-4P-M12MSS/ 3,0-PUR PE SH 1424105

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug straight M12, coding: S, on free cable end, cable length: 3 m, for AC current up to 12 A/690 V

Product Details




Order Key 1424105
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 289 (C-2-2019)
GTIN 4046356693103
Weight per Piece (including packing) 468.8 GRM
Weight per Piece (excluding packing) 468.0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage U 600 V
Nominal current I 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage U 600 V
Nominal current I 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

EAC

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads