Power cable - SAC-4P-M12MSL/10,0-PUR 1425068

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: L, on free cable end, cable length: 10 m, for direct current up to 16 A/63 V

Product Details




Cable length 10 m
Shielded no
UL AWM Style 20233 / 10493 (80°C/300 V)
Shielded no
Electrical properties
Nominal voltage, cable ≤ 300 V AC
Test voltage, cable ≥ 3000 V AC (Spark test)
Conductor resistance ≤ 8 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Cable structure
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 8.8 mm ±0.25 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 141x 0.15 mm
AWG power supply 14
Material wire insulation PP
Thickness, insulation ≥ 0.31 mm
Wire diameter incl. insulation 2.85 mm ±0.1 mm
Single wire, color brown, white, blue, black
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 4000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Halogen-free in accordance with DIN EN 50267-2-1
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Flame resistance According to UL 758/1581 (Cable Flame)
Flame resistance according to UL 758/1581 FT1
Flame resistance According to DIN EN 60332-1-2
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Other resistance Low adhesion
Other resistance abrasion-resistant
Other resistance Resistant to salt water
Ambient temperature (operation) -30 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -50 °C ... 80 °C (cable, fixed installation)

Insertion/withdrawal cycles ≥ 100
Head 2
Type free cable end
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 63 V DC
Nominal current IN 16 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Test socket torque

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-111

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Number of positions 4
Application Power supply
Coding L - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1425068
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 296 (C-2-2019)
GTIN 4055626384061
Weight per Piece (including packing) 1,474.4 GRM
Weight per Piece (excluding packing) 1,474.4 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 63 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 63 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

EAC

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: DC connectors for up to 16 A and 63 V DC
Protection against mismatching, thanks to special L-coding
Our standard: robust halogen-free PUR cable