Power cable - SAC-4P-M12MRS/ 5,0-PUR PE SH 1424110

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug angled M12, S-coded, on free cable end, cable length: 5 m, for AC current up to 12 A/690 V

Show Product Details (PDF)

Product Details




Order Key 1424110
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 289 (C-2-2019)
GTIN 4046356693141
Weight per Piece (including packing) 751.4 GRM
Weight per Piece (excluding packing) 751.4 GRM
Custom tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
AWG/kcmil 16

cUL Listed

Approval Specification Data
AWG/kcmil 16

EAC


Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads