Power cable - SAC-4P-M12MRS/ 1,5-PUR PE SH 1424108

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug angled M12, coding: S, on free cable end, cable length: 1.5 m, for AC current up to 12 A/690 V

Product Details




Cable length 1.5 m
Shielded yes
UL AWM Style 20234 / 10492 (80°C/1000 V)
Shielded yes
Electrical properties
Nominal voltage, cable 1000 V AC
Test voltage, cable 4260 V AC (5 min.)
Conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Cable structure
Cable abbreviation 9YSLC11Y-JZ
Cable type PUR halogen-free orange shielded
Cable type (abbreviation) PUR
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Thickness, outer sheath 1.2 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 78x 0.15 mm
AWG power supply 16
Material wire insulation PP
Thickness, insulation 0.4 mm
Wire diameter incl. insulation ≤ 2.5 mm
Single wire, color Black 1, black 2, black 3, green/yellow
Overall twist 4 wires optimally twisted
Shielding Tinned copper-braided shield, approx. 85% covering
Outer sheath, material PUR
External sheath, color orange RAL 2003
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 7.5 x D
Number of bending cycles 4000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Torsion force ± 25 °/m
Ambient conditions
Halogen-free according to VDE 0282-13 Appendix C
Resistance to oil in accordance with DIN EN 60811-2-1
Resistance to oil According to DIN EN 50363-10-2
Flame resistance according to EN 60332-1-2
Flame resistance in acc. to UL 1581 VW1
Flame resistance According to CSA C 22.2 No. 210-05 FT1
Other resistance UV resistant
Other resistance Low adhesion
Ambient temperature (operation) -30 °C ... 90 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Head 2
Type free cable end
Header 1
Type Plug angled

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 12 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67 (without preloading, as additional test in accordance with IEC 60529)
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Test socket torque

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-111

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Number of positions 4
Application Power supply
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424108
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 289 (C-2-2019)
GTIN 4046356693127
Weight per Piece (including packing) 257.6 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

EAC

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads