Power cable - SAC-4P-3,0-PUR/M12FST SH 1424113

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: T, cable length: 3 m, For direct current up to 12 A/63 V

Product Details




Cable length 3 m
Shielded yes
Cable weight 133 kg/km
Shielded yes
Electrical properties
Nominal voltage, cable 300 V AC
Test voltage, cable 1500 V AC (5 min.)
Conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Cable structure
Cable abbreviation LS9YC11Y-OB
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
AWG power supply 16
Material wire insulation PP
Thickness, insulation 1.2 mm (Outer cable sheath)
Wire diameter incl. insulation 2.4 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires optimally twisted
Shielding Tinned copper-braided shield, approx. 85% covering
Outer sheath, material PUR
External sheath, color black RAL 9005
Mechanical properties
Smallest bending radius, fixed installation 49 mm
Smallest bending radius, movable installation 73 mm
Number of bending cycles 4000000
Bending radius 97 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Torsion force ± 25 °/m
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Halogen-free according to IEC 60754-1
Resistance to oil in accordance with DIN EN 60811-2-1
Resistance to oil According to DIN EN 50363-10-2
Flame resistance according to EN 60332-1-2
Flame resistance in acc. to UL 1581 VW1
Ambient temperature (operation) -30 °C ... 90 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Head 2
Type Socket, straight
Header 1
Type free cable end

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 63 V DC
Nominal current IN 12 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-111

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Number of positions 4
Application Power supply
Coding T power
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424113
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 290 (C-2-2019)
GTIN 4046356693172
Weight per Piece (including packing) 443.8 GRM
Weight per Piece (excluding packing) 440.0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 63 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 63 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: DC connectors for up to 12 A and 63 V DC
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads