Power cable - SAC-4P- 3,0-PUR/M12FRT SH 1424117

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), free cable end, on Socket angled M12, T-coded, cable length: 3 m, For direct current up to 12 A/63 V

Show Product Details (PDF)

Product Details




Order Key 1424117
Packing unit 1.0 PCE
Note Made to Order (non-returnable)
Catalog Page Page 290 (C-2-2019)
GTIN 4046356693219
Weight per Piece (including packing) 445.0 GRM
Weight per Piece (excluding packing) 444.0 GRM
Custom tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
AWG/kcmil 16

cUL Listed

Approval Specification Data
AWG/kcmil 16

Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: DC connectors for up to 12 A and 63 V DC
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads