Power cable - SAC-4P- 1,5-PUR/M12FSS PE SH 1424096

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: S, cable length: 1.5 m, for AC current up to 12 A/690 V

Product Details




Outer sheath, material PUR
External sheath, color orange RAL 2003
Cable type PUR halogen-free orange shielded PUR
Shielded yes
Nominal voltage, cable 1000 V AC
Conductor cross section 1.5 mm2
Single wire, color Black 1, black 2, black 3, green/yellow
UL AWM Style 20234 / 10492 (80°C/1000 V)
20234 / 10492 (80°C/1000 V)
Cable length 1.5 m
Test voltage 4260 V AC (5 min.)
Flame resistance according to EN 60332-1-2
Electrical properties
Conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Test voltage, cable 4260 V AC (5 min.)
Nominal voltage, cable 1000 V AC
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Cable structure
External sheath, color orange RAL 2003
Orange (RAL 2003), matt
Outer sheath, material PUR
PUR
Conductor structure, voltage supply 78x 0.15 mm
External cable diameter 9.7 mm ±0.3 mm
Single wire, color Black 1, black 2, black 3, green/yellow
Wire diameter incl. insulation ≤ 2.5 mm
Cable abbreviation 9YSLC11Y-JZ
Thickness, outer sheath 1.2 mm
AWG power supply 16
Shielding Tinned copper-braided shield, approx. 85% covering
Thickness, insulation 0.4 mm
Cable type PUR halogen-free orange shielded
Overall twist 4 wires optimally twisted
Material wire insulation PP
Cable type (abbreviation) PUR
Conductor material Bare Cu litz wires
Mechanical properties
Minimum bending radius, drag chain applications 10 x D
Minimum bending radius, fixed installation 5 x D
Number of bending cycles 4000000
Traversing rate 3 m/s
Acceleration 10 m/s2
Traversing path 10 m
Torsion force ± 25 °/m
Minimum bending radius, flexible installation 7.5 x D
Ambient conditions
Ambient temperature (operation) -30 °C ... 90 °C (cable, flexible installation)
-40 °C ... 90 °C (cable, fixed installation)
Resistance to oil in accordance with DIN EN 60811-2-1
According to DIN EN 50363-10-2
Halogen-free according to VDE 0282-13 Appendix C
Flame resistance according to EN 60332-1-2
in acc. to UL 1581 VW1
According to CSA C 22.2 No. 210-05 FT1
Other resistance UV resistant
Low adhesion

Insertion/withdrawal cycles > 100
Head 2
Type Socket, straight
Header 1
Type free cable end

Nominal current IN 12 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Protective circuit unwired
Nominal voltage UN 690 V AC

Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
IP67

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-111

Contact material CuZn
Color Handle area black
Material of grip body PP
Cable gland material Zinc die-cast, nickel-plated
Contact surface material Ni/Au
Flammability rating according to UL 94 V0
Contact carrier material PA

Number of positions 4
Coding S power
Application Power supply
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424096
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 289 (C-2-2019)
GTIN 4046356693011
Weight per Piece (including packing) 248.6 GRM
Weight per Piece (excluding packing) 248.0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

EAC

cULus Listed


Compatible Products

Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads