Power cable - SAC-4P-10,0-PUR/M12FRS PE SH 1424103

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), free cable end, on Socket angled M12, coding: S, cable length: 10 m, for AC current up to 12 A/690 V

Product Details




Order Key 1424103
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 289 (C-2-2019)
GTIN 4046356693080
Weight per Piece (including packing) 1,480.0 GRM
Weight per Piece (excluding packing) 1,480.0 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage U 600 V
Nominal current I 12 A
AWG/kcmil 16
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage U 600 V
Nominal current I 12 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC-RoHS

EAC

cULus Listed


Compatible Products

Your advantages

Easy and safe: 100% electrically tested plug-in components
High-performance: AC connectors for up to 12 A and 690 V AC
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads