Plug - FL PLUG RJ45 GN/2 2744571

RJ45 connector, shielded, with bend protection sleeve, 2 pieces, green for crossed cables, for assembly on site. For connections that are crossed, it is recommended that the connector set with green bend protection sleeves is used.

Product Details




Insertion/withdrawal cycles min. 2500

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Transmission medium Copper

Length 13.7 mm
Height 13.1 mm
Width 32.7 mm
External dimensions
External diameter max. 5.4 mm

Color green
Housing material Polycarbonate
Flammability rating according to UL 94 V0

Platform


Order Key 2744571
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 50 (C-5-2017)
GTIN 4017918607586
Weight per Piece (including packing) 18.8 GRM
Weight per Piece (excluding packing) 18.8 GRM
Customs tariff number 85366990
Country of origin US



EAC