I/O systems – For IP20 and IP65/IP67 degrees of protection

I/O systems - For IP20 and IP65/IP67 degrees of protection

The I/O systems from Phoenix Contact with IP20 and IP65/IP67 degrees of protection are suitable for all common bus systems and networks. Acquire input and output data directly in the control cabinet or in your systems and machines. Protect your data and signal traffic reliably and design your systems for every possible area of application. Configure the speed, functions, and structure in accordance with your requirements.

I/Os, I/O system, Axioline

Combine I/Os flexibly

Combine I/Os flexibly

Whether using any common bus system and network or a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile IP20 range, which can be combined flexibly, provides reliable protection for your data and signal traffic, allowing you to design your systems for every possible area of application. Configure the transmission speed, functions, and structure in accordance with your requirements. Combine standard I/Os or use versions for extreme conditions as well as intrinsically safe modules.

I/O modular system, Axioline F, Axioline Smart Elements, PLCnext Control, bus coupler

Modularity in the system

Optimum automation solutions for the control cabinet

With the Axioline and Inline I/O systems with IP20 degree of protection, automation solutions which optimally satisfy the relevant application requirements can be set up based on the modular principle.

A bus coupler, which is available for various Industrial Ethernet networks, or a distributed controller, such as the AXC F 2152 PLCnext Control device, acts as the head of the I/O station. At the station head, you then connect the block modular I/O modules from the Axioline  F product family as well as the Axioline Smart Elements, which can be assembled flexibly in a confined space. You also have the option of setting up a station with Inline I/O modules, e.g., in combination with the ILC 2050 BI for building automation. In addition to digital and analog modules, the I/O portfolio also includes various function modules. Some Axioline F modules are also available in versions for very harsh ambient conditions.

The appropriate I/O functions can be selected and the I/O station configured quickly and without errors using the Project+ software. The Axioline modular system is part of COMPLETE line, a system comprising coordinated hardware and software products, consulting services, and system solutions intended to optimize processes in control cabinet manufacturing.

Axioline P, I/O system, hot-swap, high availability

High-availability I/O system with hot-swap capability

High-availability I/O system with hot-swap capability

The high-availability I/O system consists of redundant PROFINET bus couplers as well as digital and analog I/O modules. With extended temperature ranges and hot swappable intrinsically safe I/O modules, including HART and NAMUR standards, Axioline P is designed to meet the demands of the process industry. The system can be connected to DCS systems at a lower level.

Axioline E, field installation, I/O system

I/O system for field installation

I/O system for field installation

Acquire input and output data directly in your systems and machines. Whether modular or compact, metal or plastic, Ethernet network or fieldbus system: Phoenix Contact offers a wide range of I/O devices with IP65/IP67 degree of protection – suitable for every use.
Axioline E is the I/O system with a block design for field installation. Open to all Ethernet-based communication protocols and available in two housing versions, Axioline E provides maximum flexibility for your individual solution.

I/Os, I/O systems, software, configuration, Project+

Configuration for I/Os

Configuration for I/Os

When it comes to configuring electrotechnical equipment for an automation application, Project+, the expert solution, is there to help. With no training required, you can create a functional station in accordance with your specifications very quickly with Project+. In addition, you can generate information for subsequent steps in the automation process.