Pin strip - PST 1,3/ 7-H-5,0 1717301

Pin strip, nominal cross section: 1.5 mm2, color: black, nominal current: 12 A (depends on the plug used), rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 7, Number of rows: 1, Number of positions per row: 7, number of connections: 7, product range: PST 1,3/..-H, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 6.8 mm, Stecksystem: COMBICON COMPACT PST 1,3, Locking: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 4 kV

Maximum load current 12 A (depends on the plug used)
Rated voltage (II/2) 400 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 12 A (depends on the plug used)
Nominal current IN 12 A (depends on the plug used)

Type of packaging packed in cardboard

Dimensional drawing
Width 35 mm
Height 9.6 mm
Installed height 2.8 mm
Length of the solder pin 6.8 mm
Length 12.5 mm
Length of the solder pin 6.8 mm
Pin dimensions ø 1.3 mm
Hole diameter 1.5 mm
Pitch 5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color black (9005)
Insulating material PA
Insulating material group IIIa
CTI according to IEC 60112 250
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)

Type Pin strip
Number of positions 7
Number of connections 7
Number of levels 1
Plug-in system COMBICON COMPACT PST 1,3
Mounting flange without
Number of potentials 7
Pin layout Linear pinning


Order Key 1717301
Packing unit 100 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 435 (C-1-2013)
GTIN 4046356138567
Weight per Piece (including packing) 1.6 GRM
Weight per Piece (excluding packing) 1.6 GRM
Customs tariff number 85366930
Country of origin SK



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 16 A 10 A

Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors