Pin strip - PST 1,3/ 4-5,0 YE 1745360

Pin strip, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of positions: 4, pitch: 5 mm, color: yellow, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Product Details




Order Key 1745360
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356308489
Weight per Piece (including packing) 0.8 GRM
Weight per Piece (excluding packing) 0.7 GRM
Customs tariff number 85366930
Country of origin DE


SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 16 A 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 320 V
Nominal current IN 10 A

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 320 V
Nominal current IN 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors