Pin strip - PST 1,0/ 5-H-3,5 1737048

Pin strip, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A (depends on the plug used), rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: PST 1,0/..-H, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 6.6 mm, Stecksystem: COMBICON COMPACT PST 1, Locking: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Product Details





Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Rated voltage (III/2) 250 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 250 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Insulating material group IIIa
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 160 V
Rated insulation voltage (III/2) 250 V

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 250 V
Nominal current IN 8 A (depends on the plug used)
8 A (depends on the plug used)
Maximum load current 8 A (depends on the plug used)
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 250 V

Type of packaging packed in cardboard

Dimensional drawing
Hole diameter 1.2 mm
Installed height 2.8 mm
Pin dimensions ø 1 mm
Length 10.5 mm
Length of the solder pin 6.6 mm
6.6 mm
Pitch 3.5 mm
Height 9.4 mm
Width 17.5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Material data - housing
Insulating material group IIIa
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color black (9005)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)

Plug-in system COMBICON COMPACT PST 1
Number of positions 5
Type Pin strip
Number of potentials 5
Number of levels 1
Number of connections 5
Pin layout Linear pinning
Mounting flange without


Order Key 1737048
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 433 (C-1-2013)
GTIN 4046356183451
Weight per Piece (including packing) 0.7 GRM
Weight per Piece (excluding packing) 0.7 GRM
Customs tariff number 85366930
Country of origin SK



EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 300 V
Nominal current IN 10 A

Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors