Photovoltaic connector - PV-CF-S 6-16 (+) 1790784

Photovoltaic connector, Range of articles: PV-CF-S, Connector, housing material: PPE, color: black, number of positions: 0, min. conductor cross section: 6 mm2, max. conductor cross section: 16 mm2, rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket

Product Details




Order Key 1790784
Packing unit 25 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356607421
Weight per Piece (including packing) 21.6 GRM
Weight per Piece (excluding packing) 21.4 GRM
Customs tariff number 85359000
Country of origin DE



TÜV Rheinland

Approval Specification Data
Nominal voltage UN 1500 V

EAC