PCB plug - TVFKC 1,5/ 2-ST-RDBCP1BD-M1SO 1715134

PCB connector, color: green, contact surface: Tin, Number of positions per row: 2, product range: TVFKC 1,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard

Product Details




Rated voltage (III/2) 320 V
Nominal current IN 10 A

Type of packaging packed in cardboard

Width 10 mm
Height 15 mm
Length 23.3 mm
Pitch 5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Contact surface Tin

Number of positions 2


Order Key 1715134
Packing unit 50 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626388533
Weight per Piece (including packing) 3.3 GRM
Weight per Piece (excluding packing) 3.3 GRM
Customs tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 8 A 10 A 8 A 10 A
AWG/kcmil 24 mm² 24 mm² 24 mm² 24 mm²
Min. cross section 16 mm² 16 mm² 16 mm² 16 mm²
Max. cross section