PCB plug - TVFKC 1,5/ 2-ST RDBBUCP BD:6.1 1715940

PCB connector, color: blue, contact surface: Tin, Number of positions per row: 2, product range: TVFKC 1,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard

Product Details




Type of packaging packed in cardboard

Width 10 mm
Height 15 mm
Length 23.3 mm
Pitch 5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color blue
Contact surface Tin

Number of positions 2


Order Key 1715940
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626449302
Weight per Piece (including packing) 3.3 GRM
Weight per Piece (excluding packing) 2.9 GRM
Customs tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 8 A 10 A 8 A 10 A
AWG/kcmil 24 mm² 24 mm² 24 mm² 24 mm²
Min. cross section 16 mm² 16 mm² 16 mm² 16 mm²
Max. cross section