PCB plug - TFKC 2,5/ 2-ST-5,08 BK 1741144

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1741144
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4046356292061
Weight per Piece (including packing) 4.7 GRM
Weight per Piece (excluding packing) 4.7 GRM
Customs tariff number 85366990
Country of origin BG



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-2.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 0.2-2.5

Your advantages

Time saving push-in connection, tools not required
Potentials can be easily looped through – ideal for BUS applications
Intuitive use through colour coded actuation lever
Can be combined with the MSTB 2,5 range
Quick and convenient testing using integrated test option