PCB plug - PT 1,5/ 5-PVH-5,0 BD:964-960 1732027

PCB connector, nominal current: 12 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of positions: 5, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1732027
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356162746
Weight per Piece (including packing) 6.1 GRM
Weight per Piece (excluding packing) 5.7 GRM
Customs tariff number 85366990
Country of origin DE



SEV

Approval Specification Data
AWG/kcmil 0.2-1.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 0.2-1.5 0.2-1.5
Min. cross section 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-1.5

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
Horizontal and vertical connection option for optimum conductor routing
The latching on the side enables various numbers of positions to be combined