PCB plug - PC 5/ 4-STCL-7,62 1718397

PCB connector, color: green, contact surface: Tin, Number of positions per row: 4, product range: PC 5/..-STCL, pitch: 7.62 mm

Product Details




Maximum load current 41 A
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 1000 V
Nominal current IN 41 A

Dimensional drawing
Width 30.48 mm
Height 22.9 mm
Installed height 22.9 mm
Length 36.5 mm
Pitch 7.62 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin
Contact surface material Sn

Type Standard
Number of positions 4
Mounting flange Click & Lock latching slide


Order Key 1718397
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 379 (CC-2009)
GTIN 4046356175401
Weight per Piece (including packing) 21.5 GRM
Weight per Piece (excluding packing) 21.5 GRM
Customs tariff number 85366990
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 C C1
Nominal voltage UN 600 V 600 V 600 V 600 V
Nominal current IN 41 A 41 A 41 A 41 A
AWG/kcmil 24 mm² 24 mm² 24 mm² 24 mm²
Min. cross section 8 mm² 12 mm² 8 mm² 12 mm²
Max. cross section