PCB plug - PC 5/ 3-STF-SH-7,62 1737543

PCB connector, color: green, contact surface: Tin, Number of positions per row: 3, product range: PC 5/..-STF-SH, pitch: 7.62 mm

Product Details




Rated surge voltage (III/3) 8 kV
Rated surge voltage (III/2) 8 kV
Rated voltage (II/2) 1000 V
Nominal current IN 41 A
Rated surge voltage (II/2) 6 kV
Nominal voltage UN 1000 V
Rated voltage (III/2) 1000 V

Pitch 7.62 mm

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Insulating material group I
Flammability rating according to UL 94 V0
Contact surface Tin
Color green

Number of positions 3


Order Key 1737543
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 379 (CC-2009)
GTIN 4046356184212
Weight per Piece (including packing) 30.8 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85366990
Country of origin DE