PCB plug - PC 16/ 3-ST-10,16 BD:U,V,W 1725704

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Female connector, Number of rows: 1, Number of positions per row: 3, product range: PC 16/..-ST, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: POWER COMBICON 16, Locking: without, type of packaging: packed in cardboard

Product Details




Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Nominal voltage UN 1000 V
Nominal current IN 76 A
Contact resistance 0.24 mΩ
Insulation resistance > 17 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 279 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 29 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.3 mΩ
Insulation resistance > 16 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.3 mΩ
Insulation resistance > 5 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.24 mΩ
Insulation resistance > 17 TΩ, (IEC 60512-3-1:2002-02)
Nominal current IN 76 A

Type of packaging packed in cardboard

Dimensional drawing
Installed height 28 mm
Pitch 10.16 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type Standard
Plug-in system POWER COMBICON 16
Nominal cross section 16 mm2
Type of contact Female connector
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.75 mm2 ... 16 mm2
Conductor cross section flexible 0.75 mm2 ... 16 mm2
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 16 mm2 (Only in connection with CRIMPFOX 16 S)
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 10 mm2 (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, solid 0.75 mm2 ... 6 mm2
2 conductors with same cross section, flexible 0.75 mm2 ... 6 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 4 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 6 mm2
Cylindrical gauge a x b / diameter - / 5.4 mm
Stripping length 12 mm
Torque 1.7 Nm ... 1.8 Nm
Interlock
Locking type without
Mounting flange without

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface terminal point (middle layer) Nickel flash (Ni flash)
Metal surface contact area (top layer) Silver (2 - 4 µm Ag)
Metal surface contact area (middle layer) Nickel flash (Ni flash),

Number of positions 3
Number of levels 1
Plug-in system POWER COMBICON 16
Mounting flange without


Order Key 1725704
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356128254
Weight per Piece (including packing) 28.0 GRM
Weight per Piece (excluding packing) 26.9 GRM
Customs tariff number 85366990
Country of origin PL



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve