PCB plug - MVSTBU 2,5/10-STF 1734087

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 10, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin, mounting: Direct mounting

Product Details




Order Key 1734087
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918026875
Weight per Piece (including packing) 20.6 GRM
Weight per Piece (excluding packing) 3.0 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 10 A
AWG/kcmil 28-12
Min. cross section 28 mm²
Max. cross section 12 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 28-12
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

EAC

cULus Recognized

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 10 A
AWG/kcmil 28-12
Min. cross section 30 mm²
Max. cross section 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 28-12
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

Your advantages

Direct plug-in blocks with mounting flanges for screw connection on mounting plates or unit housing
Can be combined with the MSTB 2,5 range
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies