PCB plug - MVSTBR 2,5/ 3-ST-5,08 BDONZ148 1744617

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1744617
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356306584
Weight per Piece (including packing) 6.7 GRM
Weight per Piece (excluding packing) 6.2 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 28-12

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 28-12

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors