PCB plug - MSTBTP 2,5/ 2-ST RDBBUCP BD6.1 1715937

PCB connector, color: blue, contact surface: Tin, Number of positions per row: 2, product range: MSTBTP 2,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard

Product Details




Type of packaging packed in cardboard

Pitch 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color blue
Contact surface Tin

Number of positions 2


Order Key 1715937
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626449081
Weight per Piece (including packing) 4.0 GRM
Weight per Piece (excluding packing) 4.0 GRM
Customs tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B D D1
Nominal voltage UN 250 V 300 V 150 V
Nominal current IN 15 A 10 A 15 A
AWG/kcmil 30 mm² 30 mm² 30 mm²
Min. cross section 12 mm² 12 mm² 12 mm²
Max. cross section