PCB plug - MSTBC 2,5/ 8-STZF-5,08 BD:1-8 1726703

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, type of contact: Female connector, Number of potentials: 8, Number of rows: 1, Number of positions per row: 8, number of connections: 8, product range: MSTBC 2,5/..-STZF, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, Stecksystem: CLASSIC COMBICON, Locking: Screw locking, type of packaging: packed in cardboard

Product Details




Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Rated voltage (II/2) 630 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 320 V
Nominal current IN 12 A
Nominal current IN 12 A

Type of packaging packed in cardboard

Dimensional drawing
Width 50.62 mm
Height 10.5 mm
Installed height 10.5 mm
Length 25 mm
Pitch 5.08 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Type Standard
Plug-in system CLASSIC COMBICON
Nominal cross section 2.5 mm2
Type of contact Female connector
Conductor connection
Connection method Crimp connection
Conductor cross section flexible 0.5 mm2 ... 2.5 mm2
Conductor cross section AWG 20 ... 14
Interlock
Locking type Screw locking
Mounting flange Screw flange

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Number of positions 8
Number of connections 8
Number of levels 1
Plug-in system CLASSIC COMBICON
Mounting flange Screw flange
Number of potentials 8


Order Key 1726703
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4046356132671
Weight per Piece (including packing) 5.2 GRM
Weight per Piece (excluding packing) 5.2 GRM
Customs tariff number 85472000
Country of origin PL



CSA

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 10 A
AWG/kcmil 20-14
Min. cross section 20 mm²
Max. cross section 14 mm²

UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 20-14 20-14
Min. cross section 20 mm² 20 mm²
Max. cross section 14 mm² 14 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 20-14 20-14
Min. cross section 20 mm² 20 mm²
Max. cross section 14 mm² 14 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 20-14
Min. cross section 1.5 mm²
Max. cross section 2.5 mm²

EAC

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 20-14
Min. cross section 1.5 mm²
Max. cross section 2.5 mm²

cULus Recognized


Your advantages

Inexpensive connection of large quantities of pre-assembled conductors
Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
Screwable flange for superior mechanical stability