PCB plug - MCVW 1,5/ 8-ST-3,5 GY AU 1740598

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 8, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Gold

Show Product Details (PDF)

Product Details




Order Key 1740598
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356292092
Weight per Piece (including packing) 6.3 GRM
Weight per Piece (excluding packing) 5.9 GRM
Customs tariff number 85366990
Country of origin DE



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors