PCB plug - MC 1,5/ 4-ST-3,5 BK BD:4-1Q 1744439

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 4, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1744439
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356321693
Weight per Piece (including packing) 3.1 GRM
Weight per Piece (excluding packing) 2.7 GRM
Customs tariff number 85366990
Country of origin DE


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors