GFKC 2,5/10-STF-7,62 EX - PCB connector
1796296

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, contact surface: Tin, type of contact: Female connector, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: GFKC 2,5/..-STF-EX, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 EX, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard


Product Details




Type Standard
Product line COMBICON Connectors M
Product type PCB plug
Product family GFKC 2,5/..-STF-EX
Number of positions 10
Pitch 7.62 mm
Number of connections 10
Number of rows 1
Mounting flange Screw flange
Number of potentials 10

Nominal current IN 12 A
Nominal voltage UN 352 V
Degree of pollution 3

Ex approval
Identification 0344 II 2GD / Ex eb IIC Gb
EU-type examination certificate KEMA 10ATEX0196 U
IECEx certificate IECEx KEM 10.0093U

Interlock
Locking type Screw locking
Mounting flange Screw flange
Tightening torque 0.3 Nm
Conductor connection
Connection method Push-in spring connection
Conductor/PCB connection direction 0 °
Stripping length 10 mm

Material data - housing
Color (Housing) green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Color () ()
Insulating material PBT
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0

Dimensional drawing
Pitch 7.62 mm
Width [w] 85.8 mm
Height [h] 15 mm
Length [l] 25.6 mm

Flange
Tightening torque 0.3 Nm

Notes on operation In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load.

Type of packaging packed in cardboard

Item number 1796296
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AACFDC
Catalog Page Page 381 (C-1-2013)
GTIN 4046356636407
Weight per Piece (including packing) 23.2 g
Weight per Piece (excluding packing) 23.2 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0 39121400

ATEX

Approval ID: KEMA 10ATEX0196 U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
352 V 12 A 0.2 - 2.5

IECEx

Approval ID: IECEx KEM 10.0093U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
352 V 12 A 0.2 - 2.5

EAC Ex

Approval ID: B.00065/19

CCC

Approval ID: 2021122313114375

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Quick and convenient testing using integrated test option
Larger pitch for increased voltage requirements
Screwable flange for superior mechanical stability