PCB plug - FMC 1,5/ 2-ST-3,5-RF GY AU 1746615

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 2, pitch: 3.5 mm, connection method: Push-in spring connection, color: gray, contact surface: Gold

Show Product Details (PDF)

Product Details




Order Key 1746615
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4046356292368
Weight per Piece (including packing) 1.9 GRM
Weight per Piece (excluding packing) 1.9 GRM
Customs tariff number 85366990
Country of origin DE



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-1.5

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 0.2-1.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 150 V 50 V
Nominal current IN 8 A 8 A
AWG/kcmil 0.2-1.5 0.2-1.5
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Intuitive locking mechanism prevents accidental disconnection