PCB plug - FKCN 2,5/ 8-ST 1732807

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 8, Number of rows: 1, Number of positions per row: 8, number of connections: 8, product range: FKCN 2,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Thermal test | Test group C
Tested number of positions 18
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Contact resistance 1.1 mΩ
Rated voltage (III/2) 320 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 4 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 320 V
Rated insulation voltage (III/2) 320 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV

Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 630 V
Nominal current IN 12 A
12 A
Maximum load current 12 A
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 320 V
Rated voltage (III/2) 320 V

Type of packaging packed in cardboard

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Durability test
Contact resistance R2 1.1 mΩ
Contact resistance R1 1.1 mΩ
Impulse withstand voltage at sea level 4.8 kV
Specification IEC 60512-9-1:2010-03
Insulation resistance, neighboring positions > 10 GΩ
Insertion/withdrawal cycles 25
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 2.21 kV
Specification ISO 6988:1985-02
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Installed height 10.9 mm
Length 27.1 mm
Pitch 5 mm
Height 10.9 mm
Width 40 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Contact holder in insert
Test force per pos. 46 N
Specification IEC 60512-15-1:2008-05
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 25
Withdraw strength per pos. approx. 6 N
Insertion strength per pos. approx. 8 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
0.2 mm2 / flexible / > 10 N
1.5 mm2 / solid / > 40 N
2.5 mm2 / flexible / > 50 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Plug-in system CLASSIC COMBICON
Type Standard
Type of contact Female connector
Nominal cross section 2.5 mm2
Conductor connection
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Stripping length 10 mm
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 1.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Cylindrical gauge a x b / diameter 2.4 mm x 1.5 mm / 1.6 mm
Interlock
Mounting flange without
Locking type without

Material data - housing
Insulating material group I
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PBT
Flammability rating according to UL 94 V0
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 8
Type Standard
Number of potentials 8
Number of levels 1
Number of connections 8
Mounting flange without


Order Key 1732807
Packing unit 50 pc
Minimum order quantity 1 pc
Catalog Page Page 278 (C-1-2013)
GTIN 4046356163798
Weight per Piece (including packing) 10.4 GRM
Weight per Piece (excluding packing) 9.9 GRM
Customs tariff number 85366990
Country of origin BG



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

EAC


Your advantages

Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Extremely small design for the respective conductor cross section
Defined contact force ensures that contact remains stable over the long term
Can be combined with the MSTB 2,5 range