PCB plug - FKC 2,5/ 4-ST-5,08 BU 1722503

PCB connector, nominal cross section: 2.5 mm2, color: blue, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: FKC 2,5/..-ST, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 12
Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Contact resistance 1 mΩ
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Rated voltage (II/2) 630 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 320 V
Nominal current IN 12 A
Contact resistance 1.1 mΩ
Insulation resistance > 0,4 TΩ, (DIN EN 60512-3-1:2003-01)
Contact resistance 1 mΩ
Insulation resistance > 0,4 TΩ, (DIN EN 60512-3-1:2003-01)
Contact resistance 1.2 mΩ
Insulation resistance > 24 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 1.3 mΩ
Insulation resistance > 0.7 TΩ, (IEC 60512-3-1:2002-02)
Insulation resistance > 0.9 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 1.5 mΩ
Insulation resistance > 0.1 TΩ, (IEC 60512-3-1:2002-02)
Nominal current IN 12 A

Type of packaging packed in cardboard

Dimensional drawing
Width 20.94 mm
Height 15 mm
Installed height 15 mm
Length 25.73 mm
Pitch 5.08 mm

Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 4.8 kV
Contact resistance R1 1 mΩ
Contact resistance R2 1.1 mΩ
Insertion/withdrawal cycles 25
Insulation resistance, neighboring positions > 0.3 TΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 2.21 kV
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 34 N
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 8 N
Withdraw strength per pos. approx. 6 N
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 2.5 mm2 / solid / > 50 N
Conductor cross section/conductor type/tractive force setpoint/actual value 2.5 mm2 / flexible / > 50 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Plug-in system CLASSIC COMBICON
Nominal cross section 2.5 mm2
Type of contact Female connector
Conductor connection
Connection method Push-in spring connection
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 2.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 2.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1.5 mm2
Stripping length 10 mm
Interlock
Locking type without
Mounting flange without

Material data – actuating element
Color of the actuating lever orange (2003)
Insulating material PBT
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Material data - housing
Housing color blue (5015)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Number of positions 4
Number of connections 4
Number of levels 1
Plug-in system CLASSIC COMBICON
Mounting flange without
Number of potentials 4


Order Key 1722503
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356116572
Weight per Piece (including packing) 7.5 GRM
Weight per Piece (excluding packing) 7.0 GRM
Customs tariff number 85366990
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

Your advantages

Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Quick and convenient testing using integrated test option
Can be combined with the MSTB 2,5 range