PCB plug - FKC 2,5/ 3-ST BDWH:61-63 1714809

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of rows: 1, Number of positions per row: 3, product range: FKC 2,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, Stecksystem: CLASSIC COMBICON, Locking: without

Product Details




Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 320 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 3.2 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Specification IEC 60664-1:2007-04

Nominal current IN 12 A
12 A
Contact resistance 1.1 mΩ
1.2 mΩ
Insulation resistance > 2 TΩ, (IEC 60512-3-1:2002-02)
> 10 GΩ, (IEC 60512-3-1:2002-02)
Nominal voltage UN 250 V

Dimensional drawing
Installed height 15 mm
Pitch 5 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Connection technology
Plug-in system CLASSIC COMBICON
Type Standard
Type of contact Female connector
Nominal cross section 2.5 mm2
Conductor connection
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 2.5 mm2
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Stripping length 10 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1.5 mm2
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 2.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Cylindrical gauge a x b / diameter 2.8 mm x 2.0 mm / 2.0 mm
Interlock
Mounting flange without
Locking type without

Material data – actuating element
Insulating material group I
CTI according to IEC 60112 600
Insulating material PBT
Flammability rating according to UL 94 V0
Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 3
Number of levels 1
Mounting flange without


Order Key 1714809
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356098717
Weight per Piece (including packing) 5.0 GRM
Weight per Piece (excluding packing) 5.0 GRM
Customs tariff number 85366990
Country of origin DE


Your advantages

Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Quick and convenient testing using integrated test option
Can be combined with the MSTB 2,5 range