PCB plug - FK-MCP 1,5/ 6-ST-3,81 BD:54-59 1743935

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 6, pitch: 3.81 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1743935
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356303835
Weight per Piece (including packing) 5.9 GRM
Weight per Piece (excluding packing) 5.4 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B
Nominal voltage UN 300 V
Nominal current IN 8 A
AWG/kcmil 28-16
Min. cross section 28 mm²
Max. cross section 16 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 28-16

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 28-16

EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 300 V
Nominal current IN 8 A
AWG/kcmil 28-16
Min. cross section 28 mm²
Max. cross section 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Quick and convenient testing using integrated test option