PCB plug - FK-MCP 1,5/ 4-ST-3,5 GY NZ5760 1738801

PCB connector, nominal cross section: 1.5 mm2, color: gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: FK-MCP 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, Stecksystem: MINI COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Thermal test | Test group C
Tested number of positions 20
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Contact resistance 2 mΩ
Rated voltage (III/2) 160 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (III/3) 2 mm
minimum clearance value - non-homogenous field (III/3) 1.5 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 1.6 mm
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 160 V
Rated insulation voltage (III/2) 160 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 320 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed

Nominal current IN 8 A
8 A
Contact resistance 2.2 mΩ
1.6 mΩ
1.5 mΩ
2.4 mΩ
1.7 mΩ
1.4 mΩ
Insulation resistance > 7 TΩ, (IEC 60512-3-1:2002-02)
> 0.2 TΩ, (IEC 60512-3-1:2002-02)
> 0.1 TΩ, (IEC 60512-3-1:2002-02)
> 0.1 TΩ, (IEC 60512-3-1:2002-02)
> 50 GΩ, (IEC 60512-3-1:2002-02)
> 30 GΩ, (IEC 60512-3-1:2002-02)
Nominal voltage UN 160 V

Type of packaging packed in cardboard

Dimensional drawing
Installed height 12.4 mm
Length 21 mm
Pitch 3.5 mm
Height 12.4 mm
Width 14.9 mm

Durability test
Contact resistance R2 2.2 mΩ
Contact resistance R1 2 mΩ
Impulse withstand voltage at sea level 2.95 kV
Specification IEC 60512-5:1992-08
Insertion/withdrawal cycles 25
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 1.39 kV
Specification ISO 6988:1985-02
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Contact holder in insert
Test force per pos. 26 N
Specification IEC 60512-15-1:2008-05
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 25
Withdraw strength per pos. approx. 5 N
Insertion strength per pos. approx. 7 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 10 N
0.14 mm2 / flexible / > 10 N
1.5 mm2 / solid / > 40 N
1.5 mm2 / flexible / > 40 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Plug-in system MINI COMBICON
Type Standard
Type of contact Female connector
Nominal cross section 1.5 mm2
Conductor connection
Conductor cross section AWG 26 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
Conductor cross section solid 0.14 mm2 ... 1.5 mm2
Stripping length 9 mm
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section flexible 0.14 mm2 ... 1.5 mm2
Cylindrical gauge a x b / diameter 2.4 mm x 1.5 mm / -
Specifications for ferrules with insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules with insulating collar, according to DIN 46228‑4 Cross section: 0.14 mm2; Length: 8 mm
Specifications for ferrules without insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules without insulating collar, according to DIN 46228‑1 Cross section: 0.25 mm2; Length: 7 mm
Interlock
Mounting flange without
Locking type without

Material data – actuating element
Color of the actuating lever orange (2003)
Insulating material group I
CTI according to IEC 60112 600
Insulating material POM
Flammability rating according to UL 94 HB
Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color gray (7042)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Plug-in system MINI COMBICON
Number of positions 4
Number of potentials 4
Number of levels 1
Number of connections 4
Mounting flange without


Order Key 1738801
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356285537
Weight per Piece (including packing) 3.8 GRM
Weight per Piece (excluding packing) 3.4 GRM
Customs tariff number 85366990
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 300 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 28 mm²
Max. cross section 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Quick and convenient testing using integrated test option