PCB headers - PC 6-16/10-G1-10,16 CP1-3 1715811

PCB headers, nominal cross section: 16 mm2, color: green, nominal current: 76 A (41 A in combination with PC 6 plug), rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Male connector, Number of potentials: 10, Number of rows: 1, Number of positions per row: 10, number of connections: 10, product range: PC 6-16/..-G1, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear three-way pinning, solder pin [P]: 4.1 mm, Stecksystem: POWER COMBICON 16, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 9
Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Contact resistance 0.22 mΩ
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5 mm

Nominal voltage UN 1000 V
Nominal current IN 76 A
Contact resistance 0.24 mΩ
Insulation resistance > 17 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 3 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 79 GΩ, (IEC 60512-3-1:2002-02)
Nominal current IN 76 A (41 A in combination with PC 6 plug)

Type of packaging packed in cardboard

Dimensional drawing
Width 104.64 mm
Height 17.5 mm
Installed height 13.4 mm
Length of the solder pin 4.1 mm
Length 34 mm
Length of the solder pin 4.1 mm
Pin dimensions 1 x 1.2 mm
Hole diameter 1.7 mm
Pitch 10.16 mm

Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 9.8 kV
Contact resistance R1 0.22 mΩ
Contact resistance R2 0.24 mΩ
Insertion/withdrawal cycles 50
Insulation resistance, neighboring positions >10 TΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 4.26 kV
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 20 N
Torque test
Specification IEC 60999-1:1999-11
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
Result Test passed
No. of cycles 50
Insertion strength per pos. approx. 17 N
Withdraw strength per pos. approx. 17 N
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / solid / > 30 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / flexible / > 30 N
Conductor cross section/conductor type/tractive force setpoint/actual value 16 mm2 / solid / > 100 N
Conductor cross section/conductor type/tractive force setpoint/actual value 16 mm2 / flexible / > 100 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Electroplated silver
Metal surface contact area (top layer) Silver (4 - 8 µm Ag)
Metal surface contact area (middle layer) Nickel (2 - 4 µm Ni),
Metal surface soldering area (top layer) Silver (4 - 8 µm Ag)
Metal surface soldering area (middle layer) Nickel (2 - 4 µm Ni)

Number of positions 10
Number of connections 10
Number of levels 1
Plug-in system POWER COMBICON 16
Mounting flange without
Number of potentials 10
Pin layout Linear three-way pinning


Order Key 1715811
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356110273
Weight per Piece (including packing) 42.6 GRM
Weight per Piece (excluding packing) 38.9 GRM
Customs tariff number 85366930
Country of origin PL



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 66 A 66 A 5 A

Compatible Products

Your advantages

Well-known mounting principle allows worldwide use
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies