PCB headers - MSTBVA 2,5/18-G-5,08 AU 1746318

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 18, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm

Show Product Details (PDF)

Product Details




Order Key 1746318
Packing unit 100 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918122362
Weight per Piece (including packing) 7.0 GRM
Weight per Piece (excluding packing) 6.9 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Vertical connection enables multi-row arrangement on the PCB
Closed contour for optimum stability of the plug-in connection
Easy PCB replacement thanks to plug-in modules