PCB headers - MSTBV 2,5/ 4-G BD:X5 1714976

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: MSTBV 2,5/..-G, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Rated voltage (III/2) 320 V
Nominal current IN 12 A
Contact resistance 2.3 mΩ
Insulation resistance > 0,4 TΩ, (DIN EN 60512-3-1:2003-01)
Contact resistance 2.8 mΩ
Insulation resistance > 0.5 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 3.7 mΩ
Insulation resistance > 0.3 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 2.6 mΩ
Insulation resistance > 50 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 2.4 mΩ
Insulation resistance > 0.2 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 2.4 mΩ
Insulation resistance > 4 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 2.6 mΩ
Insulation resistance > 0.3 TΩ, (IEC 60512-3-1:2002-02)
Nominal current IN 12 A

Type of packaging packed in cardboard

Dimensional drawing
Width 20 mm
Height 15.9 mm
Installed height 12 mm
Length of the solder pin 3.9 mm
Length 8.6 mm
Length of the solder pin 3.9 mm
Pin dimensions 1 x 1 mm
Hole diameter 1.4 mm
Pitch 5 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)

Number of positions 4
Number of connections 4
Number of levels 1
Plug-in system CLASSIC COMBICON
Number of potentials 4
Pin layout Linear pinning


Order Key 1714976
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626396989
Weight per Piece (including packing) 1.4 GRM
Weight per Piece (excluding packing) 1.4 GRM
Customs tariff number 85366930
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 12 A 10 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 12 A 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Vertical connection enables multi-row arrangement on the PCB
Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Easy PCB replacement thanks to plug-in modules