PCB headers - MSTBO 2,5/ 2-G1L BU CR:2 2697084

PCB terminal block

Product Details




Order Key 2697084
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4017918978556
Weight per Piece (including packing) 1.9 GRM
Weight per Piece (excluding packing) 1.3 GRM
Customs tariff number 85366930
Country of origin PL


CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 16 A 10 A

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 8 A

Compatible Products