PCB headers - MSTBAW 2,5/10-G-5,08 1735345

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 10, Number of rows: 1, Number of positions per row: 10, number of connections: 10, product range: MSTBAW 2,5/..-G, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.2 mm, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 4 kV

Rated voltage (II/2) 400 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 12 A
Nominal current IN 12 A

Type of packaging packed in cardboard

Dimensional drawing
Width 47.72 mm
Height 15.62 mm
Installed height 12.42 mm
Length of the solder pin 3.2 mm
Length 12 mm
Length of the solder pin 3.2 mm
Pin dimensions 1 x 1 mm
Hole diameter 1.4 mm
Pitch 5.08 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Number of positions 10
Number of connections 10
Number of levels 1
Plug-in system CLASSIC COMBICON
Mounting flange without
Number of potentials 10
Pin layout Linear pinning


Order Key 1735345
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918027070
Weight per Piece (including packing) 5.7 GRM
Weight per Piece (excluding packing) 5.2 GRM
Customs tariff number 85366930
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

EAC

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Stand-offs enable the PCB to be cleaned or sealed
Closed contour for optimum stability of the plug-in connection