PCB headers - MSTBA 2,5/18-G-5,08-LA BK 1734715

PCB headers, color: black, contact surface: Tin, Number of positions per row: 18, product range: MSTBA 2,5/..-G -LA, pitch: 5.08 mm, solder pin [P]: 3.2 mm, type of packaging: packed in cardboard

Product Details




Type of packaging packed in cardboard

Width 93.44 mm
Height 11.8 mm
Installed height 8.6 mm
Length of the solder pin 3.2 mm
Length 12 mm
Length of the solder pin 3.2 mm
Hole diameter 1.4 mm
Pitch 5.08 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color black
Contact surface Tin

Number of positions 18


Order Key 1734715
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918259006
Weight per Piece (including packing) 7.8 GRM
Weight per Piece (excluding packing) 7.3 GRM
Customs tariff number 85366930
Country of origin DE