PCB headers - MSTBA 2,5/10-G THT R88 1735642

PCB headers, color: black, contact surface: Tin, Number of positions per row: 8, product range: MSTBA 2,5/..-G-THT, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 2.9 mm, type of packaging: packed in cardboard

Product Details




Nominal voltage UN 250 V
Nominal current IN 12 A

Type of packaging packed in cardboard

Installed height 9 mm
Length of the solder pin 2.9 mm
Length of the solder pin 2.9 mm
Pitch 5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color black
Contact surface Tin

Number of positions 8
Mounting flange without
Pin layout Linear pinning


Order Key 1735642
Packing unit 240 pc
Minimum order quantity 240 pc
Note Made to Order (non-returnable)
GTIN 4046356341776
Weight per Piece (including packing) 6.8 GRM
Weight per Piece (excluding packing) 6.8 GRM
Customs tariff number 85366930
Country of origin DE